Quantity | Unit price |
---|---|
10 - 99 | R 64,1842 |
100 - 199 | R 59,3179 |
200 + | R 56,19 |
Cap Color | Black |
---|---|
Colour | Orange |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Body Height | 26.0 mm |
Body Height | 1.024 in |
Handle Radius | 43.0 mm |
Handle Radius | 1.693 in |
Thread Size | M6 |
Full Material | Glass Filled Polyamide 6 |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue