261054418235
Quantity | Unit price |
---|---|
10 - 49 | R 107,2018 |
50 + | R 106,6702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Color | Red |
---|---|
Colour | Black |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Body Height | 29.5 mm |
Body Height | 1.161 in |
Handle Radius | 44.0 mm |
Handle Radius | 1.732 in |
Thread Size | M5 |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Full Material | Technopolymer Based Glass Fiber Reinforced Polyamide |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue