Menu Search

Stainless Screw M8x1.25 Stainless Steel

This Eccentric Pull-Down Clamp, with its low profile, provides rapid and robust clamping in situations where space is restricted. It combines a tapered cone with an eccentric pull-down thread and is used as a replacement screw. Made from Stainless Steel material.
Item code:

20267032

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 276,5608
5 - 9 R 249,006
10 - 19 R 235,026
20 + R 207,4713
Standard pack: 1

Order in multiple of 1

Total price:

R 276,56

1 x R 276,5608

Specifications

Imperial
Metric
SKU attributes
Type Stainless Screw
d1 M8x1.25
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us