Menu Search

Replacement Screw M16x2.0 Hardened Steel

This Eccentric Pull-Down Clamp, with its low profile, provides rapid and robust clamping in situations where space is restricted. It combines a tapered cone with an eccentric pull-down thread and is used as a replacement screw.
Item code:

20267025

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 203,2165
5 - 9 R 182,9556
10 - 19 R 172,8252
20 + R 152,3617
Standard pack: 1

Order in multiple of 1

Total price:

R 203,22

1 x R 203,2165

Specifications

Imperial
Metric
SKU attributes
Type Replacement Screw
d1 M16x2.0
Material Hardened Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us