Menu Search

Replacement Screw M10x1.5 Hardened Steel

This Eccentric Pull-Down Clamp, with its low profile, provides rapid and robust clamping in situations where space is restricted. It combines a tapered cone with an eccentric pull-down thread and is used as a replacement screw.
Item code:

20267001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 91,3765
5 - 9 R 82,2591
10 - 19 R 77,5991
20 + R 68,4817
Standard pack: 1

Order in multiple of 1

Total price:

R 91,38

1 x R 91,3765

Specifications

Imperial
Metric
SKU attributes
Type Replacement Screw
d1 M10x1.5
Material Hardened Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us