Menu Search

Tapered Screws M4x0.7 Steel

This XYZ Xpansion Pin has a design that enables precise placement and repeatability while offering high clamping pressures. It holds the pin in place even under stress or vibration. It is simple to install by pressing them into a pre-drilled hole, and it expands to make a snug fit once in place.
Item code:

20265809

15 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 180,3217
5 - 9 R 171,4069
10 - 19 R 162,2895
20 + R 153,3747
Standard pack: 1

Order in multiple of 1

Total price:

R 180,32

1 x R 180,3217

Specifications

Imperial
Metric
SKU attributes
Type Tapered Screws
d1 M4x0.7
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us