Menu Search

Tapered Screws M8x1.25 Steel

This XYZ Xpansion Pin has a design that enables precise placement and repeatability while offering high clamping pressures. It holds the pin in place even under stress or vibration. It is simple to install by pressing them into a pre-drilled hole, and it expands to make a snug fit once in place.
Item code:

20265762

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 158,44
5 - 9 R 142,6365
10 - 19 R 134,7347
20 + R 126,833
Standard pack: 1

Order in multiple of 1

Total price:

R 158,44

1 x R 158,44

Specifications

Imperial
Metric
SKU attributes
Type Tapered Screws
d1 M8x1.25
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us