Menu Search

Stainless Screw M6x1.0 Stainless Steel

This Eccentric Pull-Down Clamp, with its low profile, provides rapid and robust clamping in situations where space is restricted. It combines a tapered cone with an eccentric pull-down thread and is used as a replacement screw. Made from Stainless Steel material.
Item code:

20265380

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 220,8434
5 - 9 R 198,7591
10 - 19 R 187,8182
20 + R 165,7339
Standard pack: 1

Order in multiple of 1

Total price:

R 220,84

1 x R 220,8434

Specifications

Imperial
Metric
SKU attributes
Type Stainless Screw
d1 M6x1.0
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us