CP-14
Quantity | Unit price |
---|---|
750 - 7499 | R 4,4683 |
7500 + | R 1,811 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Pull Tab |
---|---|
Colour | Orange |
Full Material | Low Density Polyethylene |
Overall Height | 20.6 mm |
Overall Height | 0.811 in |
Overall Diameter | 18.3 mm |
Overall Diameter | 0.72 in |
Minimum Plug Diameter | 12.7 mm |
Minimum Plug Diameter | 0.5 in |
Maximum Plug Diameter | 14.4 mm |
Maximum Plug Diameter | 0.567 in |
Height Under Flange | 11.9 mm |
Height Under Flange | 0.469 in |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue