Menu Search

Wheel 100.0 mm (DIA) 27.0 mm 90.0 kg PA White

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

491142

186 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
44 + R 54,6507
Standard pack: 44

Order in multiple of 44

Total price:

R 2 404,63

44 x R 54,6507

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide
Colour White
Load Capacity 90.0 kg
Wheel Diameter 100.0 mm
Wheel Width 27.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us