Menu Search

Wheel 50.0 mm (DIA) 17.0 mm 55.0 kg PA White

White Polyamide Castor Wheel is suitable for display units, restaurant equipment, trolleys, office and medical equipment.
Item code:

491138

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
48 - 239 R 9,2291
240 - 479 R 8,8765
480 - 959 R 8,8061
960 + R 8,6229
Standard pack: 48

Order in multiple of 48

Total price:

R 443,00

48 x R 9,2291

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polyamide
Colour White
Load Capacity 55.0 kg
Wheel Diameter 50.0 mm
Wheel Width 17.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us