Menu Search

Wheel 80.0 mm (DIA) 21.5 mm 50.1 kg PP Black

Black thermoplastic polymer castor wheel.
Item code:

1337484

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 239 R 35,2651
240 + R 24,5021
Standard pack: 60

Order in multiple of 60

Total price:

R 2 115,91

60 x R 35,2651

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Polypropylene
Colour Black
Load Capacity 50.1 kg
Wheel Diameter 80.0 mm
Wheel Width 21.5 mm
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us