Menu Search

Wheel 100.0 mm (DIA) 36.0 mm 152.3 kg Plastic Blue

Blue elastic rubber tyre.
Item code:

1337472

36 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
36 - 143 R 303,8681
144 + R 211,0647
Standard pack: 36

Order in multiple of 36

Total price:

R 10 939,25

36 x R 303,8681

Add sample +

Specifications

Imperial
Metric
SKU attributes
Wheel Full Material Plastic
Colour Blue
Load Capacity 152.3 kg
Wheel Diameter 100.0 mm
Wheel Width 36.0 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us