Menu Search

Caster Stem M10 Steel

Light duty threaded stem castor fitting made from natural steel. Suitable for hooded castors.
Item code:

500315

2816 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 4,1292
1000 - 1999 R 3,8183
2000 + R 3,621
Standard pack: 100

Order in multiple of 100

Total price:

R 412,92

100 x R 4,1292

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Type Threaded Stem
For Use With 50.0 mm - Hooded
Material Steel
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us