Menu Search

Castor Fitting Plate - Steel ; Natural ; For Use With 40.0 mm - Unhooded

Natural steel castor plate fitting for unhooded castors.
Item code:

1287183

4792 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 + R 4,6838
Standard pack: 150

Order in multiple of 150

Total price:

R 702,57

150 x R 4,6838

Specifications

Imperial
Metric
SKU attributes
Fitting Type Castor Fitting Plate
For Use With 40.0 mm - Unhooded
Material Steel
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us