Menu Search

Quarter Turn Latch 14.0 mm Nylon

Wing Knob Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
Item code:

065200038E

40 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 410,6943
50 + R 237,004
Standard pack: 1

Order in multiple of 1

Total price:

R 410,69

1 x R 410,6943

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Type Wing Knob Handle
Latch Material Nylon
Grip Length 14.0 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm
Cam Length 45.0 mm
Grip Range 14.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us