Menu Search

Clamping Lever 92.0 mm Stud M10 20.0 mm Black

Item code:

496367

60 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 173,79
100 - 199 R 160,567
200 + R 152,1272
Standard pack: 10

Order in multiple of 10

Total price:

R 1 737,90

10 x R 173,79

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material PA
Mount Type Stud
Body Diameter 18.5 mm
Overall Height 45.0 mm
Overall Length 92.0 mm
Thread Length 20.0 mm
Thread Size M10
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us