Menu Search

Cam Screw 20.0 mm (H) 20.0 mm (L) Steel Natural

Bolt Fittings with various plating's and available in Euro and Metric M6 threads. Part of an extended Furniture Connector Fittings range (each component part sold separately).
Item code:

464206

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 4,1727
10000 + R 3,8465
Standard pack: 1000

Order in multiple of 1000

Total price:

R 4 172,70

1000 x R 4,1727

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Turned Steel
Type Bolt Fitting
Connector Type Driven
Overall Height 20.0 mm
Backset 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us