Menu Search

Cam Screw 44.4 mm (H) 44.4 mm (L) Steel Natural

Bolt Fittings with various plating's and available in Euro and Metric M6 threads. Part of an extended Furniture Connector Fittings range (each component part sold separately).
Item code:

464202

5348 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 6,6045
1000 - 9999 R 3,6366
10000 + R 3,3674
Standard pack: 1000

Order in multiple of 100

Total price:

R 660,45

100 x R 6,6045

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Turned Steel
Type Bolt Fitting
Connector Type Driven
Overall Height 44.4 mm
Backset 30.3 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us