Menu Search

Cage Nuts M8 Steel

This Cage Nut is designed for use in a square hole in a panel. It offers excellent protection against stripped threads and allows for easy attachment of server rack equipment. The cage design makes them a tool-free option, simplifying installation. Thread size M8, natural, and made from Steel.
Item code:

34002402

977 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 11,1431
500 - 1999 R 5,0056
2000 + R 4,2275
Standard pack: 500

Order in multiple of 50

Total price:

R 557,16

50 x R 11,1431

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Nut Form Tool Free
Finish Zinc Plated
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us