1334562
Quantity | Unit price |
---|---|
100 - 999 | R 16,8598 |
1000 + | R 9,379 |
Coating | Uncoated |
---|---|
Colour | Black |
Head Type | Double Steel Toothed Head |
Tooth Material | Stainless Steel |
Maximum Cable Bundle Diameter | 100.0 mm |
Maximum Cable Bundle Diameter | 3.937 in |
Overall Length | 360.0 mm |
Overall Length | 14.173 in |
Overall Width | 7.5 mm |
Overall Width | 0.295 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Type | Cable Tie |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue