Quantity | Unit price |
---|---|
500 + | R 280,1032 |
Type | Barrier Seal |
---|---|
Locking Mechanism | Aluminum Body |
Removability | Cutting tool required |
Cable Material | Non-preformed Galvanized Steel Aircraft Cable |
Finish | Anodised |
Colour | Bronze |
Cable Diameter | 1.5 mm |
Cable Diameter | 0.059 in |
Body Width | 22.0 mm |
Body Width | 0.866 in |
Body Length | 26.0 mm |
Body Length | 1.024 in |
Body Thickness | 6.0 mm |
Body Thickness | 0.236 in |
Strap Length | 300.0 mm |
Strap Length | 11.811 in |
Overall Length | 326.0 mm |
Overall Length | 12.835 in |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue