Menu Search

Seal for Cable Gland M16 x 1.5 Neoprene Black

This rubber washer is designed to help seal cable glands with a metric thread.
Item code:

467658

23884 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 1,0634
500 - 999 R 0,9834
1000 + R 0,9299
Standard pack: 50

Order in multiple of 50

Total price:

R 53,17

50 x R 1,0634

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Thickness 1.5 mm
Full Material Neoprene
Thread Size M16 x 1.5
Outside Diameter 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us