Quantity | Unit price |
---|---|
1 - 9 | R 1 154,6639 |
10 - 29 | R 748,5754 |
30 + | R 641,6481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Number of Holes | 0 |
---|---|
Colour | Black |
Plate Material | EPDM |
Flange Full Material | Polyamide |
Overall Length | 147.5 mm |
Overall Length | 5.807 in |
Overall Width | 59.5 mm |
Overall Width | 2.343 in |
Overall Depth | 25.0 mm |
Overall Depth | 0.984 in |
Mounting Hole Diameter | 5.5 mm |
Mounting Hole Diameter | 0.217 in |
Mounting Hole Spacing Along Width | 32.0 mm |
Mounting Hole Spacing Along Width | 1.26 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue