Menu Search

Cable Duct Screw 500.0 mm UL94 V-2 PP Grey

Screw mount flexible cable conduit channels to route wires. The ribbed design allows for wires to break out when necessary.
Item code:

RX1313-0

124 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
112 + R 91,4516
Standard pack: 112

Order in multiple of 112

Total price:

R 10 242,58

112 x R 91,4516

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Polypropylene
Mounting Method Screw
Inside Height 10.5 mm
Inside Width 10.5 mm
Overall Length 500.0 mm
Overall Width 12.5 mm
Square Size 110.0 mm²
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us