Menu Search

Conduit M28 Straight PA Black

This P-Style Conduit is made from Black Nylon. It features a straight external thread. It is free from Halogen, Suphur and Phosphorus. It is suitable for high temperature applications up to 120 degrees celsius (100 degrees celsuis for moving applications). The product is highly flexible, has high impact strength and recovers if crushed. It is self-extinguishing and high abrasion resistant. It also features high UV resistance, and is resistant to solvents and oils. It is typically applied in a range of machinery and in public buildings.
Item code:

494624

22 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 566,9495
100 - 199 R 515,4086
200 + R 468,5533
Standard pack: 10

Order in multiple of 10

Total price:

R 5 669,50

10 x R 566,9495

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyamide 6.6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us