Quantity | Unit price |
---|---|
1 + | R 10 589,3662 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Conduit Form | Unsplit |
Full Material | Nylon |
Priced Per | Roll |
Inside Diameter | 22.8 mm |
Inside Diameter | 0.898 in |
Nominal Inside Diameter | 28.0 mm |
Nominal Inside Diameter | 1.102 in |
Outside Diameter | 28.5 mm |
Outside Diameter | 1.122 in |
Overall Length | 50.0 m |
Overall Length | 164.042 ft |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue