Menu Search

Contractor Pack M20 PP Black

This conduit pack is made of a 10m polypropylene conduit, 10 fittings and 10 lock nuts. It is supplied as a compact offer to ease storage, use and easy ordering. This particular pack is to cover M20 thread. The conduit is self extinguishing, acid resistant and has operating temperature range of -20 C to 90 C. It is IP66 rated when used with standard fittings.
Item code:

494626

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 901,0971
10 - 19 R 847,9901
20 + R 803,3422
Standard pack: 1

Order in multiple of 1

Total price:

R 901,10

1 x R 901,0971

Specifications

Imperial
Metric
SKU attributes
Colour Black
Kit Contents 10 m of Polypropylene Conduit
Kit Contents 10 Fittings and Lock Nuts
Commodity Code 3926909790
Standard IP66
Full Material Polypropylene
Thread Size M20

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us