Quantity | Unit price |
---|---|
1000 - 4999 | R 8,5387 |
5000 + | R 7,8948 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mounting Method | Screw |
---|---|
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Colour | Natural |
Compatible Screw Sizes (All) | #10. M5 |
Base Length | 28.6 mm |
Base Length | 1.126 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Compatible Cable Diameter | 15.9 mm |
Compatible Cable Diameter | 0.626 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue