Menu Search

Cabinet Handle Rear Mounting 112.0 20.0 49.0 Aluminium

This Pull handlebar has a bridge shape. It has a clean and professional appearance and is used to open and close heavy cabinet doors. It is made of aluminium, which gives it corrosion resistance and strength and is rear-mounting.
Item code:

20251888

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 191,8704
5 - 9 R 182,3478
10 - 19 R 172,6226
20 + R 163,10
Standard pack: 1

Order in multiple of 1

Total price:

R 191,87

1 x R 191,8704

Specifications

Imperial
Metric
SKU attributes
l1 112.0
w1 20.0
h1 49.0
d1 M6
d2 13.0
h2 10.0
r 13.0
Weight g 97.0
Colour Natural
Material Aluminium
Mounting type Rear Mounting

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us