1442507
Quantity | Unit price |
---|---|
1000 - 4999 | R 2,911 |
5000 + | R 2,6983 |
Distance Across Flats | 12.7 mm |
---|---|
Distance Across Flats | 0.5 in |
Outside Diameter | 15.0 mm |
Outside Diameter | 0.591 in |
Overall Height | 6.9 mm |
Overall Height | 0.272 in |
Lip Height | 2.5 mm |
Lip Height | 0.098 in |
Thread Size | M6 |
Material Flammability Standard | UL94 V-2 |
Colour | Black |
Material | PA 6.6 |
Nut Form | Hex Collar |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue