Menu Search

Threaded Vent Plug BSP G 3/8 8.0 mm Aluminium Black

This G 3/8 BSP threaded breather cap allows a high rate of air flow. This will prevent malfunction of the system from alterations in pressure levels in application exposed to oil and solvents.
Item code:

1505238

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 159,6754
Standard pack: 10

Order in multiple of 10

Total price:

R 1 596,75

10 x R 159,6754

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size G 3/8
Thread Type BSP
Outside Diameter 22.0 mm
Thread Length 8.0 mm
Depth 8.0 mm
Colour Black
Commodity Code 8309909090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us