Menu Search

Female Binding Screw 6.0 mm 30.0 mm 12.0 mm Nylon

This is a slotted, white Nylon book screw which is used in conjunction with a mating receptacle (Should be ordered separately). Book screws are designed to join multiple sheets by screwing into a mating part either by hand or with a flat screwdriver.
Item code:

081043011301

17965 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 4,8383
500 - 999 R 4,5193
1000 + R 3,4825
Standard pack: 250

Order in multiple of 250

Total price:

R 1 209,58

250 x R 4,8383

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Thread Length 30.0 mm
Receptacle Thread Length 30.0 mm
Head Diameter 12.0 mm
Head Height 2.2 mm
Material Nylon
Colour White
Thread Standard Metric

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us