Menu Search

Bonded Washer M8 Mild Steel;NBR 80 Nitrile NBR 80

Individual bonded washer that has an O-ring seal. Provides a seal for applications where hydraulic fluids and engine lubricating oils are prevalent. This seal is suitable for Metric Standard.
Item code:

490080

465 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 7,9687
1000 - 1999 R 7,3689
2000 + R 6,9744
Standard pack: 100

Order in multiple of 100

Total price:

R 796,87

100 x R 7,9687

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural;Black
Full Material Mild Steel;Nitrile Butadiene Rubber 80
Seal Material Nitrile NBR 80
Thread Type Metric
Compatible Fasteners M8
Washer Type Self Centering Bonded
Commodity Code 7318220091

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us