Menu Search

Threaded Plug M16 x 2.0 LDPE Red

This Blasting Plug is designed for mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from grit damage and impact. It has a screw-in slot with a M16X12 thread size for easy installation. It can resist temperatures from -30°C to +50°C. Red and made from LDPE.
Item code:

8088000

9987 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 2,3679
Standard pack: 1000

Order in multiple of 1000

Total price:

R 2 367,90

1000 x R 2,3679

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Compatible Thread Sizes (All) M16X12
Price per piece incl VAT 0.0788 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us