Menu Search

Male Binding Screw 16.0 mm 36.0 mm 16.0 mm Nylon

This is a slotted, white Nylon book screw which is used in conjunction with a mating receptacle (Should be ordered separately). Book screws are designed to join multiple sheets by screwing into a mating part either by hand or with a flat screwdriver.
Item code:

082063659901

1579 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 4,8782
1000 + R 3,7617
Standard pack: 500

Order in multiple of 500

Total price:

R 2 439,10

500 x R 4,8782

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Receptacle Thread Length 28.0 mm
Thread Length 36.0 mm
Thread Size M6
Colour Black
Material Nylon
Head Diameter 16.0 mm
Head Height 3.0 mm
Thread Standard Metric
Material Flammability Standard UL94 V-2
Drive Type Slotted Drive
Head Type Round Head
Screw Type Book Screw - Male

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us