Menu Search

Male Binding Screw 12.0 mm 10.0 mm 12.0 mm Nylon

This is a slotted, white Nylon book screw which is used in conjunction with a mating receptacle (Should be ordered separately). Book screws are designed to join multiple sheets by screwing into a mating part either by hand or with a flat screwdriver.
Item code:

082041011401

23000 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 1,6881
500 - 999 R 1,4887
1000 + R 1,0687
Standard pack: 250

Order in multiple of 250

Total price:

R 422,03

250 x R 1,6881

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Length 10.0 mm
Thread Size M4
Colour Black
Material Nylon
Head Diameter 12.0 mm
Head Height 2.5 mm
Thread Standard Metric
Material Flammability Standard UL94 V-2
Drive Type Slotted Drive
Head Type Round Head
Screw Type Book Screw - Male

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us