Quantity | Unit price |
---|---|
100 - 999 | R 10,8355 |
1000 + | R 3,4917 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Receptacle Thread Length | 60.0 mm |
---|---|
Receptacle Thread Length | 2.362 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Thread Size | M4 |
Colour | Black |
Material | HDPE |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 2.6 mm |
Head Height | 0.102 in |
Thread Standard | Metric |
Material Flammability Standard | UL94 V-2 |
Head Type | Round Head |
Screw Type | Binder Screw Set |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue