Menu Search

Base Plate Connector Clamp M8 30.0 mm 30.0 mm Black

Item code:

1504101

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 401,3866
Standard pack: 1

Order in multiple of 1

Total price:

R 401,39

1 x R 401,3866

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bore Diameter 30.0 mm
Colour Black
Outside Diameter 30.0 mm
Compatible Tube Shape Circle
Commodity Code 7609000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us