BCWJ-08
Quantity | Unit price |
---|---|
500 - 4999 | R 9,3392 |
5000 + | R 2,6629 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Finger Tab | With Tab |
Full Material | Polyvinyl Chloride |
Compatible Pipe Outside Diameter | 5.0 mm |
Compatible Pipe Outside Diameter | 0.197 in |
Overall Depth | 8.0 mm |
Overall Depth | 0.315 in |
Overall Width | 14.0 mm |
Overall Width | 0.551 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue