Quantity | Unit price |
---|---|
1 - 24 | R 308,8791 |
25 - 49 | R 147,1223 |
50 + | R 109,7873 |
Ball Diameter | 25.4 mm |
---|---|
Ball Diameter | 1 in |
Ball Down Load Capacity | 25.0 kg |
Ball Down Load Capacity | 25.0 kg |
Ball Up Load Capacity | 55.0 kg |
Ball Up Load Capacity | 121.3 lbs |
Body Diameter | 44.5 mm |
Body Diameter | 1.752 in |
Head Height | 4.8 mm |
Head Height | 0.189 in |
Overall Height | 31.5 mm |
Overall Height | 1.24 in |
Commodity Code | 8301300000 |
Full Material | Zinc |
Mounting Method | Base Fixing |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Carbon Steel |
Body Height | 30.5 mm |
Body Height | 1.201 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.752 in |
Diameter | 39.7 mm |
Diameter | 1.563 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue