550981
Quantity | Unit price |
---|---|
1 - 19 | R 303,0143 |
20 - 39 | R 144,399 |
40 + | R 107,7514 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball Diameter | 25.4 mm |
---|---|
Ball Diameter | 1 in |
Ball Down Load Capacity | 25.0 kg |
Ball Down Load Capacity | 25.0 kg |
Ball Up Load Capacity | 55.0 kg |
Ball Up Load Capacity | 121.3 lbs |
Body Diameter | 39.7 mm |
Body Diameter | 1.563 in |
Head Height | 39.7 mm |
Head Height | 1.563 in |
Overall Height | 62.7 mm |
Overall Height | 2.469 in |
Thread Size | M8 |
Commodity Code | 8301300000 |
Full Material | Zinc |
Mounting Method | Threaded Steel |
Ball Width | 25.4 mm |
Ball Width | 1 in |
Ball Material | Carbon Steel |
Body Height | 39.7 mm |
Body Height | 1.563 in |
Type | Medium Duty Ball Transfer |
Overall Diameter | 39.7 mm |
Overall Diameter | 1.563 in |
Diameter | 39.7 mm |
Diameter | 1.563 in |
Orientation | Up/Down |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue