Menu Search

Ball Transfer 30.0 mm 300.0 kg 55.0 mm 5.5 mm Natural

Euro ball transfer is designed with a dirt exit hole, woollen felt seal and integrated claws. It can be used in cargo and baggage handling, assembly lines and machine loading applications. It is temperature resistant from -30°C to 70°C. It contains carbon steel bearings with zinc plated pressings.
Item code:

551011

12 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 19 R 404,1228
20 + R 301,5846
Standard pack: 10

Order in multiple of 10

Total price:

R 4 041,23

10 x R 404,1228

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 30.0 mm
Ball Up Load Capacity 300.0 kg
Head Height 5.5 mm
Body Diameter 45.0 mm
Body Height 13.8 mm
Flange Diameter 55.0 mm
Flange Height 4.0 mm
Overall Height 37.0 mm
Type Type 2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us