Menu Search

Ball Transfer 15.8 mm 38.0 kg 31.0 mm 3.2 mm

Euro ball transfer designed with a dirt exit hole and woollen felt seal. It can be used in cargo and baggage handling, assembly lines and machine loading applications. The fixing clips can be ordered separately. It is temperature resistant from -30°C to 70°C. It contains stainless steel bearings with stainless steel pressings.
Item code:

550999

112 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 774,1527
50 - 99 R 368,7071
100 + R 275,1557
Standard pack: 50

Order any quantity

Total price:

R 774,15

1 x R 774,1527

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Ball Diameter 15.8 mm
Ball Up Load Capacity 38.0 kg
Head Height 3.2 mm
Body Diameter 24.0 mm
Body Height 9.5 mm
Flange Diameter 31.0 mm
Flange Height 2.8 mm
Overall Height 21.0 mm
Type Type 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us