Menu Search

Ball & Socket Joint Left Hand 22.0 M14 Steel

This Left hand Ball & Socket Joint with sealing cap enables smooth rotational and linear movement. The joint may move in any direction while the ball spins within the socket. The sealing cap prevents lubrication from escaping; dirt and debris from entering. Provided without a hexagon nut.
Item code:

20213329

9 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 284,0573
50 - 99 R 255,6921
100 - 199 R 227,3269
200 - 499 R 213,1443
500 + R 198,7591
Standard pack: 1

Order in multiple of 1

Total price:

R 284,06

1 x R 284,0573

Specifications

Imperial
Metric
SKU attributes
Thread hand Left Hand
d1 22.0
l1 ±0.3 45.0
d2 M14
d3 22.0
d4 30.0
h1 ±0.3 28.0
Weight g 220.9
h2 ±0.3 22.0
l2 min 21.5
A/F tol. h14 16.0
Extraction force min. kg 10.0
Static load max. kg 800.0
Dyn. load C max. kg 320.0
Force required for movement max. kg 10.0
Material Steel
Cap Material Neoprene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us