Menu Search

Ball & Socket Joint Left Hand 19.0 M14 Steel

This Ball & Socket Joint left hand threaded with housing flat allows for smooth and flexible movement in numerous directions. Adding flats to the housing increases stability and prevents rotation, resulting in exact placement and alignment. Supplied without a hexagon nut and sustain severe weights.
Item code:

20213688

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 406,8382
50 - 99 R 366,1139
100 - 199 R 325,3895
200 + R 305,1287
Standard pack: 1

Order in multiple of 1

Total price:

R 406,84

1 x R 406,8382

Specifications

Imperial
Metric
SKU attributes
Thread hand Left Hand
d1 19.0
l1 ±0.3 45.0
d2 M14
d3 ±0.5 22.0
d4 ±0.5 30.0
d5 ±0.5 22.0
Weight g 220.9
h1 ±0.3 28.0
h2 ±0.3 20.0
h3 0.50
l2 min 21.5
A/F1 17.0
Extraction force min. kg 10.0
Static load max. kg 800.0
Dyn. load C max. kg 320.0
Force required for movement max. kg 10.0
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us