Menu Search

Ball Knob 30.0 mm M8 Thermoplastic Black

Item code:

RST-12

96 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 92,7424
5 - 9 R 84,3113
10 - 19 R 76,6466
20 + R 69,6787
Standard pack: 1

Order in multiple of 1

Total price:

R 92,74

1 x R 92,7424

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 30.0 mm
Thread Size M8
Finish No Finish
Knob Material Thermoplastic
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us