KNM10---B7---21
Quantity | Unit price |
---|---|
25 - 124 | R 46,5762 |
125 - 499 | R 20,9693 |
500 + | R 19,0759 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 25.4 mm |
---|---|
Base Diameter | 1 in |
Knob Diameter | 47.8 mm |
Knob Diameter | 1.882 in |
Knob Height | 44.5 mm |
Knob Height | 1.752 in |
Thread Size | M10 x 1.5 |
Finish | Clear Zinc |
Insert Material | Steel |
Insert Type | Blind Hole |
Knob Colour | Black |
Knob Material | PP |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue