Menu Search

Ball Knob 25.0 mm M10 Phenolic Black

Item code:

462097

1743 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 40,8936
250 + R 19,5382
Standard pack: 250

Order in multiple of 25

Total price:

R 1 022,34

25 x R 40,8936

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Knob Diameter 25.0 mm
Knob Height 25.0 mm
Thread Size M10
Finish Gloss
Knob Material Phenolic
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us