Menu Search

Ball Knob 15.0 mm (DIA) 6.4 mm Black

Item code:

3320BLACK

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 3,5757
5000 + R 1,6062
Standard pack: 5000

Order in multiple of 500

Total price:

R 1 787,85

500 x R 3,5757

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 6.4 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us